Electric Vehicle Charging Solutions
Eaton offers a full family of reliable, responsible electric vehicle (EV) chargers for residential applications. Our established excellence in the automotive and electrical distribution and control industries allows us to provide a wide range of innovative EV charging solutions to suit your individual needs. In addition, the Eaton Certified Contractor Network (ECCN) can provide turnkey services, from design to installation.
Level 1 Charger
- This 120 Vac charging station provides an economical and versatile EV charging solution
Level 2 Charger
- Providing 240 Vac, this charging station replenishes an EV’s battery five times faster than with the vehicle’s cord set
Universal Unit
- This 120 Vac allows up to four EVs to be charged at the same time
Simulator
- Eaton’s EV Simulator enables installers to immediately test the functionality of the EVSE on site during installation
Loading Content..Please wait!

Warranty registration form