Main Service Modules
Eaton's Main Service Modules are part of the Gangable Metering offering, which consists of a Main Service Module used with a Meter Stack to make a custom metering lineup. The Main Service Module can be main lug, main circuit breaker, main fusible switch or bolted pressure switch. Gangable Metering is often used in large condominiums, strip malls and light commercial applications where more than six units are metered, or there will be a future need to add more units.
- Suitable for indoor or outdoor applications, which means no need to buy separate or additional equipment to ensure weather resistance.
- Knockouts provided in bottom endwall of enclosures, which saves time and money on installation.
- Metering modules may be bolted to one or both sides of the main device, which allows flexibility in installation.
Loading Content..Please wait!
- Single-phase, 3-wire tenant metering
- Three-phase, 4-wire tenant metering