Phase Balancing
Eaton’s phase-balanced meter stack uses fewer stacks for complete phase balancing. As electrical rooms grow smaller, the need is greater than ever to provide space-saving metering products as part of a fully phase-balanced system. The phase balanced stacks connect the two bottom meters to phases B and C and the top two or three meters to phases A and C. Using these stacks with the AB phased 3MM metering, phase balancing is accomplished.
- Styles come in ring, ringless, or ringless with horn bypass, making custom installation easy.
- Outdoor enclosure protects in all weather conditions.
- Dimensions same as existing 125A, three-phase meter stacks, which means no need to resize mountings.
Loading Content..Please wait!
- Available in four- and five-high configurations at 125A
- 200A stacks available
- Available with 800A aluminum bus and 1200A copper bus