Surge Metering
Eaton’s multiple metering product family offers main surge devices. The main surge is mounted between the main service module and the meter stacks and serves the purpose of providing surge protection for downstream multiple metering products. Offers surge protection for all units fed from a main service module. Compatible with all meter stacks currently manufactured (1MM, 3MM, 35MM and 37MM).
- Utilizes thermally protected metal oxide varistos (MOV) technology for the ultimate in surge suppression.
- Protection status indicator lights EMI/RFI filtering and audible alarms
- Allows building/complex owners to offer surge protection to their tenants and to advertise their apartment complex as being surge friendly to appliances and electronics.
Loading Content..Please wait!