BR Circuit Breakers
Eaton's BR Circuit Breakers are used in load centers, panelboards, or similar devices. They are made for a wide range of applications and include: BR 1" circuit breakers and accessories for BR-style load centers; FIRE-GUARD arc fault circuit interrupters (AFCI); and ground fault circuit interrupters (GFCI).
BR Thermal Magnetic
Eaton offers BR 1" circuit breakers with a thermal-magnetic trip curve that avoids nuisance tripping on mild overloads while reacting almost instantaneously to severe short-circuit conditions.
BR Arc Fault
Eaton's Arc Fault Circuit Interrupters (AFCIs) reduce fire hazards in electrical circuits by reducing the effects of high current arcing faults as well as detecting persistent low-current arcing faults. Choose plug-on branch feeder or combination type breakers rated 10 kAIC, 120 Vac and 120/240 Vac.
BR Ground Fault
Eaton's BR Ground Fault Current Interrupters (GFCIs) are 1-inch wide and provide superior safety over a standard electrical outlet in areas where shocks are more likely, such as kitchens, bathrooms, and workshops. They immediately break the circuit when electrical current leakage is being detected, reducing the risk of shock and electrocution.