BR Retrofit Interior Kits
BR Retrofit Interior Kits save time and money. The compact kit consists of a standard trim to fit the interior, a picture frame trim to fit the existing box, and a field-adjustable interior assembly that includes neutral and ground bars. These are applicable when the existing box is flush mounted in drywall, plaster or block wall. The existing box, and often existing wiring, can remain. Kits meets 2008 NEC wire bending requirements. Assembly is field adjustable for box depths 4-6”.
- Total installation time of a retrofit is much quicker than total wall repair, which leads to labor savings.
- Kits are available to satisfy the need for quick lead-times on time-sensitive renovations, which keeps downtime to a minimum.
- Kits include interior and trim assemblies, which eliminates the need to purchase components separately.
- Replaces vintage brands that have hard-to-find, expensive replacement breakers, saving time and effort searching for the right replacements.
- Allows safety upgrade to arc fault and ground fault breakers.
- Compact design maximizes number of circuits available.
- Eco-friendly in asbestos-filled environments.
Loading Content..Please wait!