CH Renovation Load Center
Eaton’s CH Renovation Load Center is designed for the service contractor and makes service upgrades quick and easy. Features such as the five-circuit terminal block factory mounted in the top left corner and the twin-stacked neutral design that places the neutral and ground terminations higher in the load center eliminate the need for wire nuts and make for a cleaner, neater installation. Uses CH branch breakers (¾” pole).
- Five-circuit terminal block factory mounted in the top left corner of the load center allows the service contractor to terminate short-circuit wires instead of having to use wire nuts or junction boxes. (Can be field-adjusted to the top right corner.)
- Allows field mounting a second 5-circuit terminal block (RN5TB) in the top right corner of the load center, which saves time and gives the flexibility to increase capacity immediately if needed during installation.
- CH Breakers trip to “off” for ease of operation for homeowners.
- Silver plated copper bus offers superior conductivity.
Loading Content..Please wait!
- Bonding Strap
- Circuit Directories
- Door Locks
- Filler Plates
- Five-Circuit Terminal Block Kit
- Fully Integrated Whole-home Surge Protector
- Goof Collars
- Ground Bar Kits
- Isolated Neutral Assemblies
- Neutral and Ground Lugs
- Rainproof Conduit Hubs
- Replacement Labels
- Replacement Neutral Bars
- Replacement Parts and Screws
- Split Neutral Bar Kits
- Sub-Feed Lug Blocks
- Touch-up Paint