CH Surge Load Center
Eaton's CH 1" Surge Load Center includes a factory mounted and wired surge suppressor device. There is a knockout in the cover which allows the user to view the status indication lights on the surge suppressor. The CH Surge Load Center reduces the force of power line surges to an acceptable level for surge strips to handle. Patented surge design provides 108kA surge current capacity, which gives reliable complete-home AC surge protection.
- Reduced lead length increases the effectiveness of surge protection.
- Factory-mounted surge suppressive device saves labor on installation and includes a CHSPT2ULTRA and a two-pole 15A circuit breaker that's surge-ready. Option for field mounting available.
- A modified deadfront allows for easy viewing of indicating lights.
- All products come with a limited lifetime warranty.
Loading Content..Please wait!
- Bonding Strap
- Circuit Directories
- Door Locks
- Filler Plates
- Fully Integrated Whole-home Surge Protector
- Goof Collars
- Ground Bar Kits
- Isolated Neutral Assemblies
- Neutral and Ground Lugs
- Rainproof Conduit Hubs
- Replacement Labels
- Replacement Neutral Bars
- Replacement Parts and Screws
- Split Neutral Bar Kits
- Sub-Feed Lug Blocks
- Touch-up Paint
Tour the Virtual House
Locate an Eaton Certified Contractor