Solar Power Centers
Eaton offers the industry’s most complete line of balance of system (BOS) products, along with a wide variety of configurations, including loadcenters and meter breakers. The solar power centers feature industry-exclusive, factory-installed permanent markings, which help to ensure National Electrical Code (NEC) compliance. Required by the NEC, these markings enable quick and easy identification of product ratings and location of the parallel energy source disconnect.
- Complies with NEC (2008) Section 690.64(B) / (2011) Section 705.12(D), which identifies the acceptable installation and marking requirements for utility interactive solar inverters
- Up to 225A rated copper bussing maximizes solar source up to 70A for standard units
- 100A, 125A and 200A main breakers are available factory installed, providing additional flexibility in PV sizing
- Main breaker is located at the end of the distribution panel, ensuring compliance with NEC requirements
- Single-phase, three-wire 120/240 Vac
- Overhead and underground feed applications
- Padlocking provisions
- Surface- and flush-mounted designs available
- Top or bottom exit of load wiring
- Limited lifetime warranty for Type CH and 10-year warranty for Type BR
Loading Content..Please wait!