Spa Panels
Eaton Spa Panels save time and money with simplified installation procedures and easy-access features. They meet all NEC requirements, offer reliable protection for spa pumps and hot tubs, and provide a ground fault circuit interruption device and a disconnect switch in a single simple device.

CH Spa Panels
Eaton's CH Spa Panels provide premium protection with features such as solid copper bus and three-quarter-inch circuit breaker. They meet all NEC requirements, offer reliable protection for spa pumps, pools, and hot tubs, and provide a ground fault circuit interruption device and a disconnect switch in a single simple device.

BR Spa Panels
Eaton's BR Spa Panels are an economic solution for reliable protection. They meet all NEC requirements for spa pumps and hot tubs and provide a ground fault circuit interruption device and a disconnect switch in a single simple device. Circuit breakers are one inch.