BR Spa Panels
Eaton's BR Spa Panels distribute power to outdoor loads and provide protection for people from electric shock. Save time and money with streamlined installation procedures and easy-access features. They meet NEC requirements by providing a ground fault circuit interruption device and a disconnect switch in a single simple device. They come assembled, prewired, factory tested, and ready to install.
- Fully assembled and prewired for fast, efficient installation.
- Enclosure provides weather protection and easy access, which makes installation and servicing faster and easier.
- Padlockable door prevents tampering and elimimates unauthorized access.
- Interior deadfront cover provides protection against contact with energized parts.
- Door swings open and stays open for easy interior access.
- Silver-plated bus bars offer great reliability.
- Comes with a 5-year warranty on the enclosure and ground fault circuit interrupter.
Loading Content..Please wait!
Tour the Virtual House
Locate an Eaton Certified Contractor