Type CH and BR Circuit Breaker Surge Protective Devices
The surge breaker is designed to provide complete home surge protection for sensitive electronics and appliances from the damaging effects of surges. In addition to surge protection, the surge breaker is a functional 2-pole thermal magnetic breaker providing protection for overloads and short circuits. The combination of circuit protection and surge protection provides flexibility and space savings in the loadcenter.
- Direct connection to the busbar provides superior protection and easy installation for new construction or renovation
- Meets both UL 489 as well as UL 1449 3rd Edition for Surge protection
- LEDs provide protection status
- Eliminates the potential for incorrect installation of externally mounted surge devices - (longer “lead” lengths can reduce protection levels)
Loading Content..Please wait!