Surface Mount - Metered
Eaton's metered surface mount power outlet panels provide safe, reliable power with utility grade metering for construction sites. Durable, long-lasting units come prewired and assembled. Many easy-access features make for fast, simple installation.
Meter may be located on the top or the bottom, for installation flexibility.- Removable upper deadfront cover provides easy incoming wire connections to breaker terminals.
- Lower deadfront cover rotates 90 degrees or can be removed for easy routing of incoming wires or receptacle changeouts.
- Padlockockable door prevents unauthorized entry and vandalism.
- Units are factory wired and assembled, which saves time and money on installation.
- Optional lighting feature provides extra safety and security onsite and during nighttime panel operations.
Loading Content..Please wait!
- GFI circuit breakers available through 50A