Surface Mount - Unmetered
Eaton's unmetered surface mount power outlet panels provide safe, reliable power for construction sites. Durable, long-lasting units come prewired and assembled without a meter. Many easy-access features make for fast, simple installation.
Lower deadfront cover rotates 90 degrees or can be removed for easy routing of incoming wires or receptacle changeouts.- Padlockockable door prevents unauthorized entry and vandalism.
- Units are factory wired and assembled, which saves time and money on installation.
- Optional lighting feature provides extra safety and security onsite and during nighttime panel operations.
- Removable upper deadfront cover allows easy incoming wire connections to breaker terminals.
Loading Content..Please wait!
- GFI circuit breakers available through 50A