Construction
Eaton's temporary power panels or power outlet panels (POP) provide safe, reliable temporary power for construction sites. Durable, long-lasting units are available as metered (ring or ringless) or unmetered and can be mounted at the surface, on a pedestal, or in a back-to-back configuration.
Surface Mount - Unmetered
Eaton's unmetered surface type power outlet panel provides temporary power outlets for construction sites. Durable, long-lasting units come prewired and assembled without a meter. Easy-access features make for fast, simple installation.
Surface Mount - Metered
Eaton's metered surface type power outlet panel provides temporary power outlets for construction sites. Meter measures the amount of electrical energy consumed for tracking or billing purposes. Durable, long-lasting units come prewired and assembled, with many easy-access features that make for fast, simple installation.
Pedestal Mount - Unmetered
Eaton's unmetered pedestal type power outlet panel provides temporary power outlets for construction sites. Durable, long-lasting units come prewired and assembled without meters, with many easy-access features that make for fast, simple installation. Perfect for underground metering and power where a building or sub-structure is not feasible or desirable.
Pedestal Mount - Metered
Eaton's metered pedestal type power outlet panel provides the perfect solution for underground metering and power where a building or sub-structure is not feasible or desirable. Metered units measure the amount of electrical energy consumed for tracking or billing purposes. Designed for reliability and durability.