Series 12000 DC Converter, 21012 Family DC Converters

21012 Family DC Converters

The 21012 family of DC converters provide regulated 12V power from a 24V input. Featuring sealed connectors and an IP67 sealed housing, the 21012 family of DC converters provide dependable power in the most challenging environments. Available with output currents of 5A, 8A, 10A, or 12A, the 21012 family of DC converters is sized to meet your power requirements.