Series 12040 Battery Equalizer
Eaton’s 12040 Series Battery Equalizer provides 24V power and maintains battery balance in a 12V system, which requires 24V power. The 12040 Series Battery Equalizer has an output current of 40 amps, has a switched output with offset output and is IP67 sealed.
- Easily implemented into a system providing 24V power from a 12V input allowing use of 12V and 24V components on a vehicle
- Allows use of 24V electrical components in a 12V electrical system providing greater system flexibility
- Leverage increased power of a 24V starting and charging system without having to migrate all components to 24V.
- Clean output power able to power sensitive loads including radios and controllers
- Proven reliability with over 500,000 fielded units

- 10A to 55A models available
- Output voltage offset to increase the output voltage
- DC converter with fixed output voltage
800-845-6269