Series 12040 Battery Equalizer, 21100 Family of Battery Equalizers

21100 Family of Battery Equalizers

The 21100 series of battery equalizers maintain the balance of a 24V series battery pack, allowing large 12V loads to be powered from the 12V center tap and providing 60A, 80A or 100A of output current to maintain battery balance. The 21100 series of battery equalizers allow the inrush current of 12V loads to be supported by the batteries while maintaining battery balance, reducing overall system cost and improves system reliability.