24V to 12V Battery Equalizers

Series 21030 Battery Equalizer
The 21030E10 battery equalizer maintains the balance of a 24V series battery pack, allows large 12V loads to be powered from the 12V center tap and provides up to 30A of output current to maintain battery balance.

21100 Family of Battery Equalizers
The 21100 series of battery equalizers maintain the balance of a 24V series battery pack, allowing large 12V loads to be powered from the 12V center tap and providing 60A, 80A or 100A of output current to maintain battery balance.