True Sine Wave Inverter

True Sine Wave Inverter

The Eaton True Sine Wave Inverter provides clean, reliable AC power. With a True Sine Wave output, the inverter is able to power all electrical loads up to 1,800W; including sleep apnea machines, tools, motors and other demanding electrical devices. When shore power is available, a built-in 20A relay automatically transfers to incoming AC utility power, minimizing battery discharge and eliminating the need for an external transfer switch.