CFH

Series CFH: Connector Fuse Holder

The Connector Fuse Holder (CFH) is a small easy-to-use power distribution module which can hold up to four 2.8mm footprint protective devices. Designed to hold relays, circuit breakers, fuses, diodes, resistors and/or transorbs, the CFH is ready to support all of your small or last minute power distribution requirements. Qualified to IP66 for ingress protection, this product can be installed where required to eliminate excess wiring.