Power Fuse Modules (PFM) and Power Relay Modules (PRM)

Power Fuse Modules (PFM) and Power Relay Modules (PRM)

The PRM contains a relay and two female fuse positions. One of these fuses protects the relay and the other is a single-circuit inline fuse. The PFR contains only two fuses - each a separate circuit. A silicone seal and removable cover offer a weather-tight enclosure for the fuse positions. PRMs/PFMs also feature rugged M8 power input studs. Multiple units may be connected together via a custom buss bar or can be bussed to any of the Eaton PDMs