Short Circuit Current Ratings

Eaton is committed to electrical safety and to providing our customers with UL listed & UL Recognized products and solutions. Eaton can add value by discovering mistakes before UL does, and prevent costly re-inspection. Re-inspection in the field can cost several thousand dollars. By purchasing coordinated components from Eaton, panel builders can simplify their SCCR compliance and take advantage of Eaton's higher SCCR ratings for tested combinations.

Eaton has created data tables, which will help you determine the SCCR for your industrial panel by providing the ratings for our products.

Industrial Control Short Circuit Current Ratings (SCCR)
Tables are developed based on UL’s 508A requirements

Note: Combination starter data is segregated by "product family" and "combination type."

Combination Types:

  • A – Fusible Disconnect Switch
  • C – Thermal Magnetic Circuit
  • D – HMCP Breaker
  • E – Self Protected Control Device
  • F – Manual Self Protected Combination Controller