Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
Title
|
Publication Date | Type | Size |
| Cutler-Hammer Series G Motor Protector Circuit Breaker Time Current Curves
Cutler-Hammer Series G Motor Protector Circuit Breaker Time Current Curves |
8/26/2008 |
|
288 KB |
| Eaton Series G UL let-through curves 240–600V
Series G High Peformance EG, JG, LG UL Let-Through Time-Current Curves 240 – 600 V. For frames EGC, JGC, JGU, JGX, LGC, LGU, and LGX |
4/17/2012 |
|
1.5 MB |
| Ground Fault Delay Response Curve & Instantaneous/Maintenance Mode Setting
SERIES G L- Frame Circuit Breakers Catalog Types: LGC, LGU, LGX, GLE, GLS, GLH, GLC, GLU, GLX, LGE, LGS & LGH Circuit Breakers, 3 & 4 Poles |
5/21/2008 |
|
51 KB |
| Ground Fault Delay Response Curve - Series G Frame LG
Catalog Types: LGE, LGS & LGH Circuit Breakers, 3 & 4 Poles |
5/21/2008 |
|
50 KB |
| Instantaneous/Maintenance Mode Setting - L- Frame Trip Unit Nameplates
Trip Unit - Series G L- Frame with Maintenance Mode & Instantaneous Mode Circuit Breakers |
5/21/2008 |
|
42 KB |
| L-Frame 310+ Molded-case circuit breakers 100A-600A
Series G LG-Frame molded case circuit breakers, 250 - 630 Amperes, ordering guide and technical data. Technical data includes breaker selection information, accessories, and time current trip curves. |
9/10/2004 |
|
1.2 MB |
| L-Frame 310+ Time Current Curves | 11/18/2009 |
|
531 KB |
| Long Delay Response & Short Delay with Flat Response Curve & Instantaneous/Maintenance Mode Setting
SERIES G L - Frame Circuit Breakers Catalog Types: LGE, LGS, LGC, LGU, LGX, GLE, GLS, GLH, GLC, GLU, GLX, & LGH Circuit Breakers, 3 & 4 Poles |
5/21/2008 |
|
47 KB |
| Long Delay Response & Short Delay with I2T Response Curve - Series G Frame LG
Catalog Types: LGE, LGS and LGH Circuit Breakers, 3 and 4 Poles |
5/21/2008 |
|
49 KB |
| Long Delay Response & Short Delay with I2T Response Curve & Instantaneous/Maintenance Mode Setting
SERIES G L - Frame Circuit Breakers Catalog Types: LGC, LGU, LGX, GLE, GLS, GLH, GLC, GLU, GLX, LGE, LGS & LGH Circuit Breakers, 3 & 4 Poles |
5/21/2008 |
|
46 KB |
| Series G - Motor Protector Circuit Breakers Type LGMPS & LGMPH Frames “Cold Trip" Variation
Cold trip testing - A ten minute cooling down period is required before the application of the target current. |
8/26/2008 |
|
48 KB |
| Series G LG-Frame - Time/Current Curve
Time/Current curve for the Series G LGE, LGS, LGH, LGC, LGU, and LGX circuit breakers, 3 and 4 poles. |
1/29/2010 |
|
210 KB |
| Series G� LG-Frame Earth Leakage Breaker (IEC) - Time/Current Curve
Time/current curve (IEC) for the Series G LG Circuit Breaker Earth Leakage Module, 3 and 4 Poles, 110 - 480V 60Hz. Curve provided for application and coordination purposes only (-20 C to 55 C ambient.) The total clearing times include the response time of the Earth Leakage module, opening time of the circuit breaker, and interruption of current. For additional curve tolerances, contact Cutler-Hammer. |
10/12/2005 |
|
30 KB |
| Series G� LG-Frame Earth Leakage Breaker (UL) - Time/Current Curve
Time/current curve for the Series G LG Circuit Breaker Earth Leakage Module, 3 and 4 Poles, 110 - 480V 60Hz. Curve provided for application and coordination purposes only (-20 C to 55 C ambient.) The total clearing times include the response time of the EarthLeakage module, opening time of the circuit breaker, and interruption of current. For additional curve tolerances, contact Cutler-Hammer. |
10/12/2005 |
|
27 KB |
| Time/current curves for Eaton's Series G LHH Breakers
Series G LHH circuit breakers incorporate a higher level of instantaneous pickup, thus allowing for higher current levels of selective coordination. Standard molded case circuit breakers typically are furnished with a magnetic pickup set at 10 times (10x) the continuous trip rating. Eaton’s new LHH molded case circuit breakers are furnished with a higher level of magnetic pickup equal to 15–26X continuous current. |
9/16/2009 |
|
324 KB |