Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
Title
|
Publication Date | Type | Size |
| Eaton Series C types GMCP, HMCP, and HMCPS motor circuit protectors | 12/21/2012 |
|
436 KB |
| Molded Case Circuit Breakers Motor Circuit Protectors and High Efficiency Motors
Eaton Series C and Series G motor circuit protectors (HMCP) are specifically engineered to deliver higher interrupting ratings and greater application flexibility. These breakers incorporate the design technology found in Series C and Series G molded case circuit breakers and offer selective motor circuit protection over a wide application range, previously requiring physically larger devices and/or current limiter attachments. HMCP breakers are instantaneous (magnetic) trip only, as opposed to standard molded case circuit breakers that are thermal-magnetic. |
1/30/2007 |
|
24 KB |
| Time/Current Characteristic Curves for Type HMCP - HMCP12Y8W
Applicable for Series C type HMCP with Digitrip eletronic trip unit, 1200 amperes. |
2/05/2004 |
|
19 KB |
| Time/Current Characteristic Curves for Type HMCP - HMCP800X7W
Applicable for Series C type HMCP with Digitrip eletronic trip unit, 800 amperes. |
2/05/2004 |
|
19 KB |
| Time/Current Characteristic Curves for Type HMCPE MCP
Applicable for type HMCPE motor circuit protectors 3 to 100 amperes. |
1/07/2004 |
|
36 KB |
| Type HMCPJ Motor Circuit Protector - Time/Current Curve
Applicable for Series G type HMCPJ, 3 pole, motor circuit protectors up to 250 amperes. |
5/10/2006 |
|
30 KB |
| Type HMCPL Motor Circuit Protector 600 Amperes | 4/03/2009 |
|
167 KB |
| Westinghouse Series C Motor Circuit Protectors
Desined to provide highly accurate motor overload and short circuit protection and sensing of phase unbalance conditions. |
5/09/2002 |
|
2.3 MB |