Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
Title
|
Publication Date | Type | Size |
| CURVE MAGNUM USINGDIGITRIP 520MC WITH MAINTENANCE MODE FEATURE | 10/04/2012 |
|
425 KB |
| Digitrip 520 / 520M / 520MC / 520i / 520Mi / 520MCi Instantaneous Curve | 10/04/2012 |
|
428 KB |
| Digitrip 520 / 520M / 520MC / 520i / 520Mi / 520MCi Instantaneous Curve
Magnum MDSX / SBSE Circuit Breakers Response: Instantaneous Trip This curve is for 50Hz and 60Hz applications. |
7/17/2008 |
|
48 KB |
| DIGITRIP GROUND (EARTH) CURVE | 10/04/2012 |
|
430 KB |
| Magnum and Magnum DS Circuit Breakers - Time/Current Curve Index
Characteristic Curves index for Magnum DS Circuit Breakers using Digitrip 220, 220, 520, 520M, 520MC Tripunits and Magnum Circuit Breakers using Digitrip 520i, 520Mi, 520MCi Tripunits. |
7/15/2009 |
|
97 KB |
| Magnum Digitrip 520 / 520M - Time/Current Curve | 10/04/2012 |
|
438 KB |