Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
Title
|
Publication Date | Type | Size |
| Magnum DS and Magnum Circuit Breakers - Time/Current Curve Index
Characteristic Curves index for Magnum DS Circuit Breakers using Digitrip 1150 and Magnum Circuit Breakers using 1150i Tripunits. |
6/19/2006 |
|
24 KB |
| Magnum Digitrip 1150 with Maintenance Mode - Time/Current Curve
The Maintenance Mode feature must be ENABLED via trip unit keypad, remote switch, or Communications for these curves to apply. Trip curves for Digitrip 1150 with Maintenance Mode for Magnum,Magnum DS and Magnum SB Circuit Breakers. |
6/19/2006 |
|
34 KB |
| LONG DELAY I4T CURVE FOR MAGNUM CIRCUIT BREAKERS | 10/04/2012 |
|
430 KB |
| INSTANTANEOUS CURVE FOR MAGNUM MDSX/SBSE WITH DIGITRIP 1150 | 10/04/2012 |
|
430 KB |
| DIGITRIP 1150i IEC-C CURVE | 10/04/2012 |
|
430 KB |
| DIGITRIP 1150i IEC-B | 10/04/2012 |
|
430 KB |
| DIGITRIP 1150i IEC-A | 10/04/2012 |
|
430 KB |
| DIGITRIP 1150/1150i INSTANTANEOUS CURVE | 10/04/2012 |
|
431 KB |
| DIGITRIP 1150/1150i I2T CURVE | 10/04/2012 |
|
433 KB |
| DIGITRIP 1150/1150i GROUND EARTH CURVE | 10/04/2012 |
|
433 KB |
| DIGITRIP 1150 IEEE-VI CURVE | 10/04/2012 |
|
430 KB |
| DIGITRIP 1150 IEEE-EI CURVE | 10/04/2012 |
|
429 KB |
| DIGITRIP 1150 IEEE -MI CURVE | 10/04/2012 |
|
429 KB |