Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
| Title | Publication Date
|
Type | Size |
| Time Current Curve
Amptector I-A Time Current Characteristic Curve |
2/06/2004 |
|
146 KB |
| DB Breaker - Curve Long Delay
DB15,DB25 Long Delay 20-30 Seconds |
2/06/2004 |
|
169 KB |
| DB Breaker - Curve Short Delay / Long Delay
DB75, DB100 - Short Delay P.U. 800-1200% Long Delay 20-30 Seconds |
2/06/2004 |
|
162 KB |
| DB Breaker - Curve Short Delay / Long Delay
DB50 - Short Delay P.U. 200-350% or 250-400% / Long Delay 25-150 Seconds |
2/06/2004 |
|
169 KB |
| DB Breaker - Curve Instantaneous RK Trip Unit LSI
DB15 - DB100 - Instantaneous 800-1200% RK Trip Unit LSI |
2/06/2004 |
|
146 KB |
| DB Breaker - Curve Long Delay / Short Delay
DB15, DB25 - Short Delay 500-750-1000% Long Delay 20-30 Seconds |
2/06/2004 |
|
173 KB |
| DB Breaker - Curve Long Delay / Short Delay
DB50 - Short Delay 500-750-1000% / Long Delay 20-30 Seconds |
2/06/2004 |
|
173 KB |
| DB Breaker - Curve Short Delay / Long Delay
DB75, DB100 - Short Delay P.U. 200-350% or 250-400% / Long Delay 25-150 Seconds |
2/06/2004 |
|
162 KB |
| DB Breaker - Curve Instantaneous / Long Delay
DB75, DB100 - Instantaneous 500-1000% / Long Delay 20-30 Seconds |
2/06/2004 |
|
155 KB |
| DB Breaker - Curve Instantaneous / Long Delay
DB15, DB25 Instantaneous 800-1200% / Long-Delay 20-30 Seconds |
2/06/2004 |
|
172 KB |
| DB Breaker - Curve Short Delay / Long Delay
DB75/DB100 - Short Delay P.U. 500-750-1000% / Long Delay 20-30 Seconds |
2/06/2004 |
|
157 KB |
| DB Breaker - Curve Instantaneous / Long Delay
DB50 - Instantaneous 200-350% or 250-400% / Long Delay 25-150 Seconds |
2/06/2004 |
|
178 KB |
| DB Breaker - Curve Instantaneous / Long Delay
DB50 - Instantaneous 800-1200% / Long Delay 20-30 Seconds |
2/06/2004 |
|
179 KB |
| DB Breaker - Instantaneous/Long Delay
DB50 - Instantaneous 500-1000% / Long Delay 20-30 Seconds |
2/06/2004 |
|
173 KB |