Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
| Title | Publication Date
|
Type | Size |
| LIGHTING CONTROL SYSTEM –(42 ZONES NETWORKABLE POW-R-COMMAND 1000)
LIGHTING CONTROL SYSTEM –(42 ZONES NETWORKABLE POW-R-COMMAND 1000) |
8/29/2006 |
|
180 KB |
| Time/Current Characteristic Curves for SPB Breaker with Pow R Trip, Pow R Trip 7 and Digitrip Trip Units
This 13 page document includes the time/current curvesfor the SPB Breaker. |
4/28/2005 |
|
1.6 MB |
| Time/Current Characteristic Curves for SPB Breaker with Digitrip 500-800
Applicable for the SPB Breakers with the Digitrips 500/600/700/800 |
4/29/2004 |
|
417 KB |
| SPB with Digitrip OPTIM Trip Units - Time Current Curve
SPB Systems Pow-R Circuit Breaker Equipped With 400 - 1200 Amp Digitrip OPTIM Trip Units Response: Instantaneous and Override |
10/16/2003 |
|
37 KB |
| SPB with Digitrip RMS 510/610/810/910 Trip Unit - T/C Curve
Long Delay Time Current Curve |
10/15/2003 |
|
42 KB |
| SPB with Digitrip Optim Trip Unit - Time Current Curve
SPB Systems Pow-R Circuit Breaker Equipped With 1600 - 3000 Amp Digitrip OPTIM Trip Units Response: LONG DELAY I 2 t, SHORT DELAY I 2 t |
10/15/2003 |
|
38 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
4000A - 5000A Long Delay I2t, Short Delay Flat |
2/08/2002 |
|
38 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
4000A - 5000A Long Delay I4t, Short Delay Flat |
2/08/2002 |
|
38 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
4000A - 5000A Instantaneous Time Current Curve |
2/08/2002 |
|
37 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
Up To 1200A Long Delay I4t, Short Delay Flat |
2/08/2002 |
|
38 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
4000A - 5000A Long Delay I2t, Short Delay I2t |
2/08/2002 |
|
38 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
1600A - 3000A Instantaneous Time Current Curve |
2/08/2002 |
|
37 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
Ground Fault (Trip or Alarm Only) |
2/08/2002 |
|
40 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
1600A - 3000A Long Delay I4t, Short Delay Flat |
2/08/2002 |
|
38 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
1600A - 3000A Long Delay I2t, Short Delay Flat |
2/08/2002 |
|
38 KB |
| SPB with Digitrip RMS 510/610/810/910 Trip Unit - T/C Curve
Instantaneous Time Current Curve |
2/08/2002 |
|
39 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
Up to 1200A Long Delay I2t, Short Delay I2t |
2/08/2002 |
|
38 KB |
| SPB with Digitrip RMS 510/610/810/910 Trip Unit - T/C Curve
Long Delay/Short Delay Time Current Curve |
2/08/2002 |
|
45 KB |
| SPB with Digitrip RMS 510/610/810/910 Trip Unit - T/C Curve
Ground Fault/Protection Time Current Curve |
2/08/2002 |
|
42 KB |
| SPB with OPTIM 750/1050 Trip Unit - Time Current Curve
Up to 1200A Long Delay I2t, Short Delay Flat |
2/08/2002 |
|
38 KB |