Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
| Title | Publication Date
|
Type | Size |
| JG IEC Earth Leakage (Ground Fault) Breaker Curve
Time current curve for the ground fault protection. |
11/12/2003 |
|
101 KB |
| Earth Leakage JG Circuit Breaker - Curve
Time current curve for the earth leakage (ground current)trip. |
1/07/2004 |
|
259 KB |
| JG (250A) - Long / Short Delay Time Current Curve
Time current curve for the Long and Short Delay thermal and magnetic trips. |
6/09/2004 |
|
214 KB |
| JG Earth Leakage Ground Fault Curve
Series G J-Frame Earth Leakage Ground Fault Curve. |
6/09/2004 |
|
103 KB |
| JG Earth Leakage Module Time Current Curves
Characteristic Curve for the JG Earth Leakage Circuit Breaker for 3 and 4 poles. |
8/06/2004 |
|
259 KB |
| JG Circuit Breaker Time/Current Curves (Ground Current)
Series G J-Frame Ground Fault Delay Response for breaker types J250E, J250S, J250H, JGE, JGS, JGH, and JGK. |
8/07/2006 |
|
79 KB |
| Long Delay Short Delay with Flat Response - JG Breaker
Long Delay (LD) Short Delay (SD) with Flat Response Series G: Types J250E, J250S, J250H, JGE, JGS, JGH, JGK Circuit Breakers. |
8/07/2006 |
|
44 KB |
| Long Delay Response Short Delay with Response Curve - JG Breaker
Long Delay Response Short Delay with Response Curve- Series G: Types J250E, J250S, J250H, JGE, JGS, JGH, JGK Circuit Breakers. |
8/07/2006 |
|
43 KB |
| Cutler-Hammer Series G Motor Protector Circuit Breaker Time Current Curves
Cutler-Hammer Series G Motor Protector Circuit Breaker Time Current Curves |
8/26/2008 |
|
288 KB |
| Series G - Motor Protector Circuit Breakers Type JGMPS & JGMPH Frames “Cold Trip" Variation
Cold trip testing - A ten minute cooling down period is required before the application of the target current. |
7/18/2011 |
|
642 KB |
| J-Frame 310+ Time Current Curves | 3/13/2012 |
|
343 KB |
| Eaton Series G UL let-through curves 240–600V
Series G High Peformance EG, JG, LG UL Let-Through Time-Current Curves 240 – 600 V. For frames EGC, JGC, JGU, JGX, LGC, LGU, and LGX |
4/17/2012 |
|
1.5 MB |
| JG MCCB – Time Current Curve | 5/17/2012 |
|
33 KB |