Product Document Library
You can use the drop-down menus to select a product and click the Go button to return documents for the selected product.
| Title | Publication Date
|
Type | Size |
| Time/Current Characteristic Curve for AQB-A253 and AQB-L253
Time/Current Characteristic Curve for AQB-A253 and AQB-L253 with LES Digitrip RMS 310 Trip Unit |
2/08/2002 |
|
54 KB |
| 1150N (Navy) Long Delay Short Delay - Curves
Circuit breaker time/current curves (phase current) for Navy ACB-2012HR circuit breakers using 2000A current sensors and rating plug. |
12/11/2006 |
|
49 KB |
| Circuit Breaker Time / Current Curves (Phase Current) - AQB-L803
Curve accuracy applies from -20 C to +55 C ambient. |
7/01/2008 |
|
76 KB |
| Circuit Breakers for Naval Shipboard Use - NAVY CATALOG
Selector guide for molded case circuit breakers intended for naval uses. Includes general, application, selection and technical information including dimensions and time/current curves. Replaces Technical Data 29-220 (November 2000). |
1/15/2010 |
|
4.6 MB |
| 1150N (NAVY) - Long Delay & Short Delay Curves | 4/28/2011 |
|
327 KB |