Time/Current Curves
To browse Time/Current Curves - select a product within the drop-down menu, and then click "Go" to view a list of downloads for that product.
| Title | Publication Date
|
Type | Size |
| Eaton Series C types GMCP, HMCP, and HMCPS motor circuit protectors | 12/21/2012 |
|
436 KB |
| Series C F-frame circuit breaker time current curves
Time/Current Characteristic Curves for Series C F-Frame Circuit Breakers — voltages shown in curve headings are maximum at which the breaker may be applied. Interrupting capacity of individual breaker is tabulated on each curve. |
5/12/2009 |
|
2.9 MB |
| Series C FDC, JDC, KDC and LDC Current Limiting Time-Current Curves
Cutler-Hammer Series C Current Limiting AB DE-ION Circuit Breaker let through curves. |
6/09/2006 |
|
229 KB |
| Time/Current Characteristic Curves for Series C F-Frame 10A Amperes Circuit Breakers
Applicable for the AB DE-ION Two, Three, and Four Pole Series C Types EHD and FDB Circuit Breakers. |
1/07/2004 |
|
2.1 MB |
| Series C ELFD, JD, and KD Earth Leakage Module 3 and 4 Pole - Time Current Curves
Circuit breaker time/current curves for the ELFD, JD, and KD Earth Leakage Module 3 and 4 Pole frames. |
5/06/2003 |
|
106 KB |