Time/Current Curves
To browse Time/Current Curves - select a product within the drop-down menu, and then click "Go" to view a list of downloads for that product.
| Title | Publication Date
|
Type | Size |
| Time/Current Characteristic Curves forSeries C. G-Frame 15-100 Amperes Circuit Breakers
Applicable for: AB DE-ION Circuit Breakers Types GB, GHB, GC, GHC 15-100 Amperes, 1 Pole; Types GB, GHB, GC, GHC 15-100 Amperes, 2 and 3 Poles; Type GD 15-100 Amperes, 2 and 3 Poles;Types GHBGFEP, GHCGFEP 15-60 Amperes, 2 Pole (Single Phase)and Type GHBS 15-30 Amperes, 1, 2 Poles |
2/08/2002 |
|
68 KB |
| Type GHB/GHC/GD 2 and 3 poles, 15-100 Amperes | 8/05/2011 |
|
193 KB |
| Eaton Series C types GMCP, HMCP, and HMCPS motor circuit protectors | 6/07/2013 |
|
448 KB |