Time/Current Curves
To browse Time/Current Curves - select a product within the drop-down menu, and then click "Go" to view a list of downloads for that product.
| Title | Publication Date
|
Type | Size |
| Series C ELFD, JD, and KD Earth Leakage Module 3 and 4 Pole - Time Current Curves
Circuit breaker time/current curves for the ELFD, JD, and KD Earth Leakage Module 3 and 4 Pole frames. |
5/06/2003 |
|
106 KB |
| Series C HKD-DC Circuit Breaker - Time Current Curve
Applicable for the Direct Current (DC) type HKD-DC Circuit Breakers, 3 Polesequipped with the thermal magnetic tripunit type KT. |
4/30/2004 |
|
100 KB |
| Time/Current Characteristic Curves for Series C� Type KDC Circuit Breaker
Characteristic Curve for the Series C Type KDC Circuit Breakerequipped with type KS Seltronic Trip Unit. |
8/06/2004 |
|
91 KB |
| Series C FDC, JDC, KDC and LDC Current Limiting Time-Current Curves
Cutler-Hammer Series C Current Limiting AB DE-ION Circuit Breaker let through curves. |
6/09/2006 |
|
229 KB |
| Series C K-Frame Circuit Breaker - Time Current Curves
Applicable for the following for a variety of Series C. K-Frame circuit breakers. |
6/04/2012 |
|
1.0 MB |
| Series C K - Frame Circuit Breakers Equipped With 250A Digitrip Optim Trip Units
Response: INSTANTANEOUS AND OVERRIDE |
11/06/2012 |
|
40 KB |
| Series C K - Frame Circuit Breakers Equipped With Digitrip Optim Trip Units
Response: LONG DELAY I2t, SHORT DELAY I2t |
11/06/2012 |
|
43 KB |
| Series C K - Frame Circuit Breakers Equipped With Digitrip Optim Trip Units
Response: LONG DELAY I2t, SHORT DELAY FLAT |
11/06/2012 |
|
43 KB |
| Series C K - Frame Circuit Breakers Equipped With Digitrip Optim Trip Units
Response: GROUND FAULT TRIP OR GROUND FAULT ALARM ONLY |
11/06/2012 |
|
40 KB |
| Series C K - Frame Circuit Breakers Equipped With 400A Digitrip Optim Trip Units
Response: INSTANTANEOUS AND OVERRIDE |
11/06/2012 |
|
40 KB |
| Series C K - Frame Circuit Breakers Equipped With 125A Digitrip Optim Trip Units
Response: INSTANTANEOUS AND OVERRIDE |
11/06/2012 |
|
40 KB |
| Series C K - Frame Circuit Breakers Equipped With Digitrip Optim Trip Units
Response: LONG DELAY I4t, SHORT DELAY FLAT |
11/06/2012 |
|
42 KB |
| Eaton Series C types GMCP, HMCP, and HMCPS motor circuit protectors | 12/21/2012 |
|
436 KB |