Time/Current Curves
To browse Time/Current Curves - select a product within the drop-down menu, and then click "Go" to view a list of downloads for that product.
| Title | Publication Date
|
Type | Size |
| Series C HLD-DC Circuit Breakers - Time Current Curve
Applicable for the Direct Current (DC) type HLD-DC Circuit Breakerswith LT Trip Unit |
8/05/2004 |
|
1.5 MB |
| Series C FDC, JDC, KDC and LDC Current Limiting Time-Current Curves
Cutler-Hammer Series C Current Limiting AB DE-ION Circuit Breaker let through curves. |
6/09/2006 |
|
229 KB |
| Series C L-Frame Circuit Breaker - Time Current Curves
Applicable for the following:Series C Types LDB, LD, HLD Circuit Breakers Equipped WithType LT Thermal-Magnetic Trip Unit; Series C Type LDC Circuit Breakers Equipped WithType LT Thermal-Magnetic Trip Unit; Series C Types LD, HLD, CLD, and CHLD Circuit BreakersEquipped With Type LES Digitrip RMS 310 Trip Units; Series C Types LD, HLD, CLD, and CHLD Circuit BreakersEquipped With Type LES Digitrip RMS 310 Trip Units and Series C L-Frame Circuit Breakers Equipped With Digitrip OPTIM Trip Units |
6/27/2007 |
|
563 KB |
| Eaton Series C types GMCP, HMCP, and HMCPS motor circuit protectors | 12/21/2012 |
|
436 KB |