Efficiency
Increasing efficiency is easy when you collaborate with Eaton. Our design and management services can provide customized turnkey solutions. In addition, many of our products, such as Pow-R-Command lighting control and Power Xpert meters and monitoring can help facilities qualify for LEED credits. Eaton also provides a wide range of space-saving products for efficient installations.
Eaton's energy engineering team administers a systematic approach that ensures the most effective use of natural resources. This approach results in reduced operating costs and risks, as well as increased traction with sustainability initiatives and compliance with energy legislation.
At Eaton, we know that in many applications, such as electrical rooms and data centers, space is money. To address these needs, we design innovative, space-saving solutions that will make efficient use of your space and more effective use of your budget.
Energy auditsEaton's engineers identify opportunities for saving energy and develop a plan for energy efficiency.
Building commissioning and retrocommissioningEaton's commissioning, retrocommissioning and ongoing commissioning services provide assurance that facilities are verified to operate at peak performance.
Pow-R-Command lighting controlThis system helps reduce energy use by turning off the lights when a space is unoccupied and dimming overhead light when natural light is strong—reducing energy use from 10 to 30 percent.
Adjustable frequency drivesThese drives allow motors to ramp up gradually and run at optimal speeds, reducing energy consumption and peak power demand levels.
Power Xpert metersMeters allow a facility manager to monitor energy consumption in real time throughout a building and use this valuable information to take action to save energy usage.
Power Xpert softwareThis software aggregates energy usage information into easy-to-understand charts and graphs that allow users to identify energy-saving opportunities.
Power factor correction capacitorsEaton's power factor correction capacitors increase your system's power factor, reduce or eliminate damaging harmonics, lower utility bills and typically pay for themselves in six months to two years.
UPS unitsEaton offers some of the most energy-efficient UPS units on the market. These units ensure clean, uninterrupted power to keep critical functions running until backup generators can take over, protecting data.
Solar installationsEaton is a single-source provider of electrical balance of system (BOS) solar installations and services backed by a century of experience with electrical power systems and a global reputation for excellence.
Wind systemsEaton provides product and services solutions for transforming wind into reliable power for utility-scale installations.
Electric vehicleEaton's electric vehicle (EV) charging solution reduces emissions. Smart Grid-ready technology provides power where you need it, when you need it.
CSL-3 and harmonic mitigating transformersEaton’s transformers reduce harmonic currents that disrupt the flow of useful electricity in a circuit. Fewer harmonics means more efficient energy consumption overall. Because of this energy savings, these transformers pay for themselves three to six times over their average life.
Metal-enclosed front-accessible switchgearEaton’s medium voltage MEF switchgear is the most flexible and cost-effective high-performance switchgear available.
Magnum DS front-accessible switchgearEaton’s low voltage Magnum DS Front-Accessible switchgear allows for mounting against a wall or in other tight locations where standard front-accessible switchgear would not normally fit.
Integrated Facility System (IFS)By integrating distribution switchboards, dry-type distribution transformers and panelboards into a single, factory preassembled and prewired system, Eaton allows you to save over 50 percent of your floor space required for traditional installations.
Integrated power assemblies (IPA)Eaton’s IPA combines transformer primary and secondary protective devices in a single section to provide significant floor space reduction compared to traditional installations.
Unitized power centerThis compact, factory-assembled units is front accessible, allowing for against-the-wall mounting.
Low voltage buswayEaton’s low voltage busway has a very compact cross-sectional area and occupies far less space than multiple conduits with cable.
Three-phase UPSEaton’s three-phase UPS features minimal footprint requirements and maximum power density.
BladeUPSEaton’s BladeUPS is a revolutionary power quality solution that features expandable power protection from 12 to 60 kW in a single, industry-standard 19-inch rack.
Series G molded case circuit breakerEaton’s space-saving Series G circuit breakers require 1/3 less panel space, providing high performance in a smaller size.
NFX9000 Micro DrivesEaton's NFX9000 Micro Drives are designed to provide adjustable speed control of three-phase motors. The size and simplicity of these drives make them an ideal choice for installations where space is a primary concern.
Ampgard SC 9000The innovative design of Eaton’s Ampgard SC 9000 medium voltage adjustable frequency drive offers the smallest footprint in the industry.
Loading Content..Please wait!