Power Distribution and Control Assemblies Solutions Trailer

The Mobile ShowroomEaton’s Power Distribution and Control Assemblies Solutions Trailer is touring North America throughout 2012. Equipped with the latest power distribution innovations, the trailer is a 53’ mobile showroom where you can interact with our products.

In addition, each stop features seminars where we will discuss some of today’s most pressing industry topics such as arc resistance, space-saving design, and state-of-the-art communication systems.

The Tour is the perfect opportunity for electrical consultants, specifiers, utility companies, corporate and plant engineers, facilities directors, and safety and risk managers to learn how Eaton products can make electrical systems more efficient, cost effective, and safe.

Entrance Open for Business A full house Education SC 9000 A truly hands-on experience Many different ways to learn Ready for our visitors Heading In Learning Down the Corridor Product Expert Protective Relays

What's Inside?

electrical product on tour 

FlashGard Motor Control Center

The FlashGard MCC is the industry’s first and only MCC designed for comprehensive arc-flash prevention.
electrical product on tour 

ArcGard Low Voltage Arc Resistant Switchgear

Eaton’s ArcGard Low Voltage Arc Resistant Switchgear provides superior operator safety by redirecting dangerous arc fault gasses away from maintenance personnel and channeling the energy out the top of the switchgear.
electrical product on tour 

Low Voltage Front Access Switchgear with Series NRX Breakers

Eaton’s Front Access LV Switchgear with Series NRX Breakers offers the most compact, highest density UL1558 switchgear in the marketplace!
electrical product on tour 

MPCV Network Protector Relay

The MPCV is a microprocessor-based reverse power and auto-reclose protective relay. It features both sensitive and non-sensitive settings for reverse current trip.
electrical product on tour 

Low Voltage Switchgear with Integration of CM52 Network Protectors

Eaton’s integration of its CM52 Network Protector into Magnum DS Low Voltage Switchgear offers a standardized approach to two-spot network systems. The unique feature of the design is management of 2 or more primary feeders allowing full coordination while offering the most reliable form of power distribution in the industry!
electrical product on tour 

Unit Substation Transformer

Eaton’s unit substation transformers offer standardized bus coordination between the transformer and all Eaton primary & secondary equipment, minimizing field installation time.
electrical product on tour 

Power Xpert Architecture

Power Xpert Architecture consists of hardware, software and communication elements that work together to bring diverse power components into a unified system for effective monitoring and management.
electrical product on tour 

Medium Voltage Switch Breaker (MSB) with Arc Reduction Maintenance System (ARMS)

Eaton’s MSB (metal-enclosed switch and breaker combination) is an integrated assembly using reliable, cost-effective load interrupter switches in series with VCP-TR vacuum circuit breakers.
electrical product on tour 

Medium Voltage Arc-Resistant Switchgear

Eaton’s 5/15 kV Type VacClad-W Arc Resistant Metal-Clad Switchgear Indoor Housing Assembly provides centralized control and protection of medium voltage power equipment and circuits in industrial, commercial, and utility installations in the event of an internal arcing fault.
electrical product on tour

AMPGARD AR Arc Resistant Medium Voltage Control

Eaton’s AMPGARD family of medium voltage starters are designed as integrated, complete units precisely matched to motor rating and engineered to provide component-to-component circuitry along with front accessibility of all components and terminals. The arc resistant AMPGARD AR has been extensively tested and verified to meet the requirements of IEEE C37.20.7 for Type 2B accessibility (arc resistant at the freely accessible exterior front, back, and sides of the equipment with the low voltage control door open).
electrical product on tour 

AMPGARD Medium Voltage Adjustable Frequency Drive

The Ampgard SC9000 is a state-of-the art medium voltage AC drive designed for use with induction or synchronous motors at 2400V, 3300V, &4160V at up to 5750 horsepower.  In addition, it boasts the industry's smallest footprint.
electrical product on tour 

Predictive Diagnostics and Protective Relays

Protective Relays provide you with unique micro-processor-based devices that eliminate unnecessary trips, isolate faults, protect motors and breakers, and provide system information to help you better manage your system. Showcased inside the trailer this year are Eaton's brand-new E-Series Relays. The E-Series Relays provide a user with an intuitive interface and wide-scale compatibility.
electrical product on tour 

LV high-resistance grounding system (CHRG)

Eaton’s high-resistance grounding system (CHRG) provides all the safety benefits of having a grounding system without impairing the continuity of service to critical equipment. The system provides a path to ground, with the magnitude of the current limited by resistance. The system will alarm once the ground fault exceeds a predetermined level.
electrical product on tour 

Automatic Transfer Switches

Eaton’s Automatic Transfer Switches provide unmatched performance, reliability and versatility for critical standby power applications. The switches can be equipped with the ATC-300 or ATC-800 controllers to match your application needs.