Functional Safety
Eaton has a wide offering of products that meet international safety standards, such as EN ISO 13849-1 (EN 954-1) up to category 4/PL e, EN IEC 62061 up to SIL CL 3 and EN IEC 61508 up to SIL 3.
The Eaton M22 e stops, XT IEC contactors and LS interlock and limit switches can all be used in up to Cat 4/PL e/SIL 3 safety circuits. Eaton also provides control options for safety functions, including e stops, guard door monitoring (locking and non-locking), light curtain (OSSD), zero and over-speed monitoring and two-hand control.
Safety relays are intended to reliably monitor the signals from safety devices at all items and switch off quickly and reliability in an emergency.
These switches are designed for worldwide application. They feature economic insulated plastic or rugged metal enclosures.
These industrial, heavy-duty pushbuttons are functional, attractive and ergonomically designed. They include illuminated and non-illuminated, selector switch, push-pulls, alternate action and twist-to-release operator options.
This line of space saving and easy-to-install IEC-rated contactors and starters is the efficient and effective solution for applications from 7–2000A. The XT Series is the perfect solution for worldwide application.