Success Stories
Every day Eaton develops and delivers innovative new technologies that touch people at home, work and play. Technology makes it possible for all of us to accomplish things we once thought impossible. By engaging thought leaders in science, technology, innovation and engineering, we passionately pursue ideas and products that are changing how we live. For Eaton, innovation is more than just a process, it is the creative realization of the impact we can have on the lives of people around the world.
| Title | Publication Date
|
Type | Size | |
|
Kenworth Truck Company Partners With Eaton to Develop Custom Switches for World Class Kenworth T680 Trucks
Using components like the customizable Eaton switches helps Kenworth achieve its goal of designing and manufacturing robust vehicles that provide maximum uptime and ensure operators’ productivity and profitability. |
1/18/2013 |
|
1.4 MB |
|
SAF Drives Inc. Meets Ship’s Space Constraints and Reduces Cost with the Eaton XT IEC Contactor
We were able to incorporate the Eaton contactor, which is 30 percent smaller than any competitive offerings, directly into the soft starter for increased space and cost savings. |
1/14/2013 |
|
647 KB |
|
Vynckier Reduces Costs by Almost 30 Percent with the Eaton DS6 Soft Start Controller Solution
We recognized the value of the DS6 including the optimized feature set, cost competitive price, compact size and the fact that it is a soft start controller instead of a soft starter. |
1/07/2013 |
|
1.1 MB |
|
Eaton’s Omaha Power Center Meets the Utility Industry’s Needs and Earns Silicon Valley Power’s Confidence
When a utility invests in equipment, it is a multi-million dollar expenditure that is expected to last for 30 to 50 years. We have to be sure that the equipment is robust and reliable and that the manufacturer will support us throughout the lifetime of the equipment... |
11/30/2012 |
|
1.1 MB |
|
The Eaton Power Xpert Solar 250 kW inverter provides reliable operation for The Morse Group
The Eaton inverters are performing at a high availability rate, and Eaton Electrical Service & Systems has provided prompt support, even to adverse system conditions unrelated to the inverters. |
10/31/2012 |
|
1.3 MB |
|
Facebook and Eaton Collaborate to Optimize Data Center Efficiency
With Eaton’s expertise, Facebook utilized UPS and ESS technology to help keep energy output well below industry norms. |
8/31/2012 |
|
740 KB |
|
Xtreme Power leverages Eaton’s full product offering to provide utility-scale energy storage solutions
Eaton's offering of power distribution products, as well as bi-drectional inverters from the acquired IE Power, provided a complete systems solution. |
6/20/2012 |
|
1.4 MB |
|
Eaton Automated Machine Control Solution Featuring SmartWire-DT Enables Pork Processor to Increase Efficiency and Reduce Costs
Thanks to the Eaton solution we were able to increase the efficiency of our entire process and make considerable cost savings. SmartWire-DT offers the plant-wide automation system an excellent diagnostics system so that downtime can be reduced to a minimum. |
6/19/2012 |
|
354 KB |
|
The Eaton M-Max VFD provides QuantumFlo with a cost-effective, energy efficient solution
QuantumFlo recognized the advantages of M-Max; its ability to provide both a pump control solution and a complete control solution in a compact package. |
6/04/2012 |
|
1.2 MB |
|
Foreseer Proactively Monitors and Manages Power at Eaton’s New Project BlueGrass Data Centers
Foreseer gives us the ability to respond to a situation in minutes. |
5/09/2012 |
|
1.1 MB |