High Flow Mechanically Cleaned Strainers
Featuring fast cleaning magnetically coupled actuation, our design offers an optimized configuration to help improve and reduce costly maintenance and downtime. Plus, this actuation method eliminates the need for cover thru-holes and their associated seals.
- No dynamic seals
- Minimal purge for low waste operation
- Easy in-line installation
- Continuous 24/7 operation
- Maintenance-friendly design means lower labor costs
- Eco-friendly. No bags to purchase, change or landfill
- Available in optional ASME Code
MCS 500
The High Flow MCS-500 is engineered specifically to help conserve valuable process water while protecting costly processing equipment from debris.
MCS 1500
The High Flow MCS-1500 is engineered specifically to help conserve valuable process water while protecting costly processing equipment from debris.