DCF
The DCF Self Cleaning Filters are based on a simple concept: A cylindrical stainless steel housing contains a filter screen; unfiltered liquids enter the inlet; solids are deposited on the interior surface of the filtration media; and filtered fluid exits at the outlet. In addition to the DCF 400, 800, 1600, and 2000, we also offer a DCF filter for Hot Fry Oil processes.
DCF 400, 800, 1600
DCF mechanically cleaned filters are designed to address the challenges of increasing environmental pressures, loss of valuable produce, and operator safety.
DCF 2000
DCF 2000 motor driven self-cleaning filter system is designed specifically to address the challenges associated with filtering coatings and slurries for the paper making industry.