AFC
The simple design and quick-element access of the AFC-Series Tubular Backwash Filter can significantly reduce the time and effort required to maintain, change elements and reconnect the unit's valves.
Ideal Balance of Performance and Economy
The AFC-Series tubular backwash filter is optimal for applications that demand high-pressure operation, up to 1,000 psi and scalable flexibility. Systems are available in single, duo, and multiplex configurations.
Features/Benefits
- Solids removal from 1 to 1,700 microns
- Single system flow rates up to 3,000 gpm (681 m3/hr)
- Broad selection of filter media materials and retentions suitable for a wide range of applications
- Smooth pipe and nozzle connection transitions to avoid dead spots in the the fluid stream and minimize pressure drop
- Numerous automated backwash option for operator-free service and minimal backwash effluent (<2% of system volume)
- Available ACCUFLUXTM media dramatically increases filter surface area in the same footprint
- Proprietary 3-way, full-ported valves on AFC-1100 Multiplex Filters allow fast, frequent sequencing and maximum cleaning force during backwashing
- Isolated top-to-bottom backwash flow on AFC-1100 and AFC-3300 Multiplex Filters ensures complete and efficient media cleaning while continuing to deliver filtered product downstream
- Quick coupler valve connectors for ease of body tube removal
Key AFC-Series Tubular Backwashing Filter Markets:
- Chemicals
- Ethanol
- Food and Beverage
- Manufacturing
- Oil and Gas
- Pulp and Paper
- PetroChem
- Water
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.