ClearAmine
Reduce Operating Expenses
Disposable media equipment may be initially less expensive but the costs quickly multiply — even short term. With the ClearAmine™ automated self-cleaning system there are no bags or cartridges to purchase, no material to inventory and track, no hazardous waste landfill fees, and greatly reduced maintenance and handling costs. Over a 10-year period, almost a 60% savings compared to a disposable media system can be recognized.
Increase Plant Safety
Minimize or eliminate exposure to hydrogen sulfide and other dust and fumes, because there are no cartridges or bags to change out. Lower labor interaction will contribute to the safety of operations.
Improve Filter Productivity
Continuous amine filtration is achieved through a slipstream process on single unit systems. For larger or more complex operations, Eaton provides a multi-bank configuration that enhances amine filtration. The level of contaminates within the amine solution is maintained at a specified limit to protect online equipment without compromising productivity.
Decrease Carbon Footprint
The ClearAmine system provides an opportunity to be proactive concerning environmental stewardship. The self-cleaning filter uses no cartridges or bags that can contribute to the ever-increasing content of landfills. Businesses can reduce the environmental impact of gasses associated with the decomposition of spent material.
Cut Labor Cost
Engineered with superior mechanical integrity, the ClearAmine System provides for enhanced serviceability, reduced maintenance, and zero downtime costs. The near fully automated system keeps the level of operator interaction to a minimum.
Key ClearAmine Tubular Backwashing Filter Markets:
- Petrochemical
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.