F-Series
The key to the F-Series versatility is its modular design that enables future capacity and configuration flexibility. It also uses cleanable media that reduces life cycle costs and maximizes productivity.
- For liquid filtering applications that require unattended operation, maximum uptime, and solids removal from 1 to 1,700 microns, the F-Series family of filter systems delivers unbeatable performance.
- Versatility with a modular design that enables future capacity and configuration flexibility.
- Single system flow rates up to 3,000 gpm (681 m3/hr).
- Smooth pipe and nozzle connection transitions to avoid dead spots in the fluid stream and minimize pressure drop.
- A broad selection of filter media materials and retentions suitable for a wide range of applications.
- Proprietary 3-way, full-ported valves allow fast, frequent sequencing and maximum cleaning force during backwashing.
- Isolated top-to-bottom backwash flow ensures complete and efficient media cleaning while continuing to deliver filtered product downstream.
- Numerous automated backwash options for operator-free service and minimal backwash effluent (<2% of system volume).
- Available ACCUFLUX® media dramatically increases filter surface area in the same footprint.
Key F-Series Tubular Backwashing Filter Markets:
- Chemicals
- Ethanol
- Food and Beverage
- Manufacturing
- Oil and Gas
- PetroChem
- Water
Loading Content..Please wait!
North America - HQ
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.