Tubular Backwashing Filters
Eaton offers a full line of tubular backwashing filters to meet your specific application demands and business needs. From the high-capacity AFR-Series for high flow in a compact footprint, to our simple single-tube AFC-Series for stand-alone applications with low solids loading. Benefits include:
- Conservation of valuable process product
- Protection of expensive, difficult-to-service downstream equipment
- Improved process throughput and efficiency
- Minimal operator intervention for improved safety and reduced staffing needs
AFC
The AFC industrial filter design offers nominal filtration from 1 micron to 1,650 micron on water-like liquids up to 1,000 psi.
AFR
The AFR Industrial Filter is a unique, expandable circular design for increased capacity in a compact one-square-meter footprint. The AFR-Series is ideal for high volume, low viscosity applications with retentions as low as 2 microns.
ClearAmine
ClearAmine™ provides an efficient method of removing harmful solids to protect your investment, extend equipment life, and maximize your amine system's effectiveness.
F-Series
For liquid filtering applications that require unattended operation, maximum uptime, and solids removal from 1 to 1,700 microns, the F-Series family of filter systems delivers unbeatable performance.
Reactogard V Catalyst Protection Filters
The REACTOGARD V catalyst protection filter consists of multiple banks of filter elements with valves at the inlet and outlet of each bank.