Filter Bags
The convenience and economy of liquid bag filtration is now feasible for filtration applications that previously required other, more expensive systems.
Because demanding or critical applications can be complex, an Eaton Applications Specialist is available to perform a no-obligation analysis of your process. Learn how one of these high performance filter bags can work in your system, whether your system already exists or is in the design stage.

DURAGAF™ Filter Bag
Extended-life material results in fewer bag change-outs, improves operating efficiencies and reduces operating costs

HAYFLOW™ Q
High capacity extended-life needle felt with ultrafine nylon mesh cover layer with absolute efficiency

LOFCLEAR™ 100 Automotive Filter Bag
Models 128, 129, 130, 135 are high-performance filter bags for paints and coatings

LOFCLEAR™ 500 Filter Bag
Highly effective filter bags with a special, multi-layer construction that results in absolute efficiency for demanding applications

MAX-LOAD™ Filter Bag – Pleated
Extended-life pleated material increases dirt-holding capacity and lasts up to ten times longer than standard needle-felt filter bags

Monofilament filter bags
Different materials of SENTINEL® and SNAP-RING® cover many applications with chemical and thermal properties

PROGAF™ Filter Bag
Combines high-efficiency media with a high-capacity pre-filter for effective retention rating down to the sub-micron level

UNIBAG™
Efficient and economical fully welded needle felt construction with strength side seam and bottom seam