Custom Housings
Bag Filter Housings Can Be Designed For The Most Complex and Demanding Applications
Application Optimized Materials of Construction 
Housing - Carbon Steel, Stainless Steel in various grades, Hastelloy, Polypropylene, PVC, and PVDF Plastics Coatings - PTFE/FEP, Polyurethane and Epoxy
Seals - A wide range of gaskets and o-rings are available
Process Operating Conditions 
Pressure / Temperature - Depending on housing size, up to 1000 psi / 750° F, heating jackets with 200 psi / 750° F
Flow Rates - Up to 4500 gpm
Cover Closure / Lifting Mechanisms 
Closure - QIC-LOCK™ Spindle, T-Bolt, Swing Eye Bolts, Hex-Nuts, Stud-Bolts Lifting - Spring, Counterbalanced, Hydraulic and Hand Wheel Davit
Surface Finish / Connections
Surface Finish / Connections

Surface - Glass-beaded, Sand Blasted-Painted, Electro-Polished, Hand-Polished, Acid-Pickled, Coated Connections - Standard Flanges and Threads (DIN, NPT, ANSI, BSP), Sanitary (Tri-Clamp, Milk Pipe, IDF, RJT and other sterile types)
Approvals and Design Codes 
- ISO 9001 : 2000 Certification
- PED (Pressure Equipment Directive 97/23/EC
- AD 2000-Merkblätter. EN 13445, Stoomwezen, CODAP, BS5500, ASME VIII Division 1
Notified Body: TÜV Rheinland-Berlin Brandenburg CE 035
Modules - Up to Module H1 and G
SVTI and UDT
- ASME (American Society of Mechanical Engineers)
U Stamp and UM Stamp, CRN (Canadian Registration Number) Skid Mounts and Mobiles 
Skids - In-house engineering capability to couple multiple housings and/or integrated control systems Mobiles - Application specific mobile units like the Wine Pallet on the right.

Housing - Carbon Steel, Stainless Steel in various grades, Hastelloy, Polypropylene, PVC, and PVDF Plastics
Coatings - PTFE/FEP, Polyurethane and Epoxy
Seals - A wide range of gaskets and o-rings are available

Pressure / Temperature - Depending on housing size, up to 1000 psi / 750° F, heating jackets with 200 psi / 750° F
Flow Rates - Up to 4500 gpm

Lifting - Spring, Counterbalanced, Hydraulic and Hand Wheel Davit
Surface Finish / Connections

Surface - Glass-beaded, Sand Blasted-Painted, Electro-Polished, Hand-Polished, Acid-Pickled, Coated
Connections - Standard Flanges and Threads (DIN, NPT, ANSI, BSP), Sanitary (Tri-Clamp, Milk Pipe, IDF, RJT and other sterile types)

- ISO 9001 : 2000 Certification
- PED (Pressure Equipment Directive 97/23/EC
- AD 2000-Merkblätter. EN 13445, Stoomwezen, CODAP, BS5500, ASME VIII Division 1
Modules - Up to Module H1 and G
SVTI and UDT
- ASME (American Society of Mechanical Engineers)

Mobiles - Application specific mobile units like the Wine Pallet on the right.