ECOLINE
High Quality, Economical Vessels for Applications up to 100 psi
Overview
Value Added Features
- Side inlet piping connections
- Sizes for #01 single or #02 double-length filter bags
- Buna N™ cover seal
- Viton® basket seal
- Stainless steel basket
- 2" NPT threaded piping connections
- Maximum operating pressure of 100 psi
- Maximum operating temperature of 200F
- Concave cover with V-clamp closure
- Type 304 stainless steel construction
Available Options
- Adjustable mounting legs
High-quality, economical filter housings for cost sensitive applications up to 100 psi. For cost sensitive applications, you can now take advantage of an ECOLINE stainless steel vessel from Eaton at a price that compares to carbon steel. Even if your application may not now require stainless steel, you can still take advantage of the superior corrosion resistance and consistent performance you’ll get over the years. Should your process parameters change in the future, you’ll avoid the cost and hassle of an expensive upgrade from carbon steel. The ECOLINE saves operating costs, too, with its simple, easy to operate V-clamp closure that makes bag changeouts quick and easy.
Take a Closer Look....ECOLINE™ Filter Vessels

Superior quality woven wire mesh stainless steel restrainer basket for higher flow rates at lower pressure drops.

Unique cover design minimizes headroom and prevents liquid spillover when the cover is removed.

V-clamp closure is operator friendly, easy to open and close for the quickest-ever bag changeouts. Plus… ECOLINE vessels are fabricated using a minimum number of welds to create a smooth, easy to clean interior surface.
Exclusive Features
![]() | 1. Evacuation cover contacts the bag holddown ring for a 360°, no bypass seal. |
| 2. Process media enters the housing at the side through a 2” NPT threaded connection and exits at the bottom of the housing. | |
| 3. Unique profile basket seal for no bypass filtration. |
ECOLINE Dimensions
| A | 5.4" (136 mm) | ![]() |
| B | EBF-0101-AB– 19.6" (499 mm) EBF-0102-AB– 35.2" (894 mm) | |
| C | Installation Height EBF-0101-AB approx. 38.6" (980 mm) Installation Height EBF-0102-AB approx. 71.3" (1810 mm) |
ECOLINE Engineering Specifications
| Type No. | EBF-0101-AB | EBF-0102-AB |
| Filter Bag Size | #01 | #02 |
| Filter Area | 2.6 sq ft | 5.0 sq ft |
| Max. flow - Water* | 90 gpm | 180 gpm |
| Max Operating Pressure | 100 PSI | |
| Max. Operating Temperature | 250F | |
| Standard Inlet/Outlet | 2" NPT threaded | |
| Vent Ports 1/4" NPT | 1 | |
| Drain | N/A | |
| Number of Seals | 2 | |
| Material of Construction | SS 304 | |
| Housing Weight - Dry | 25 lb | 38 lb |
| Filter Volume | 4.0 gal | 7.0 gal |
| Surface Finish | Bead blasted | |
| Non-Wetted Parts | SS 304 | |
| Code Stamp | Code Stamp not available | |
| Seal Material | Buna N™ Cover / Viton® Basket | |
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
Key ECOLINE Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.