FLOWLINE
Stainless Steel Bag Filters for Heavy Duty Applications
Overview
Value Added Features
- Side inlet piping connection
- Sizes for #01 single or #02 double-length filter bags
- Buna N™ cover seal
- Viton® basket seal
- Stainless steel basket
- 2" NPT threaded or 2" RF 150-lb ANSI flanged connections
- Maximum operating pressure of 150 psi
- Maximum operating temperature of 250F
- Evacuation cover with swing bolt closures
- Heavy duty adjustable mounting legs
- Type 304 or 316 stainless steel construction
A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp
A FLOWLINE stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel mesh restrainer basket for reduced pressure drop.FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a price comparable to that of many carbon steel housings.
FLOWLINE™ Stainless Steel Bag Filters .. a closer look
![]() |
1. O-ring cover seal for no external leaks. |
| 2. Evacuation cover contacts the bag holddown ring for a 360°, no-bypass seal | |
| 3. Superior profile basket seal for no filtrate bypass. |
Minimum headroom, side inlet design means no liquid spillover when cover is opened.
Hinged cover with swing bolt closure opens and closes quickly – and adjusts to different opening directions.
Heavy-duty , yet lightweight construction. Special design uses minimum number of welds for a smooth, easy to clean interior surface
FLOWLINE Dimensions
![]() |
A | 5.4" (136 mm) |
| B | FBF-0101-AB–19.6" (499 mm) FBF-0102-AB–35.2" (894 mm) |
|
| C | Installation Height FBF-0101-AB approx. 38.6" (980 mm) Installation Height FBF-0102-AB approx. 71.3" (1810 mm) |
FLOWLINE Engineering Specifications
| Type No. | FBF-0101-AB | FBF-0102-AB | ||
| Style | Threaded | Flanged | Threaded | Flanged |
| Filter Bag Size | #01 | #02 | ||
| Filter Area | 2.6 sq ft | 5.0 sq ft | ||
| Max. flow - Water* | 90 gpm | 180 gpm | ||
| Max Operating Press. | 150 psi | |||
| Max Operating Temp. | 250F | |||
| Standard Inlet/Outlet | 2" NPT | 2" 150#, RF ANSI | 2" NPT | 2" 150#, RF ANSI |
| Vent Ports 1/4" NPT | 2 | |||
| Drain | N/A | |||
| Number of Seals | 2 | |||
| Mat'l of Construction | Stainless steel Type 304 or 316 | |||
| Housing Weight - Dry | 30 lb | 43 lb | ||
| Filter Volume | 4.0 gal | 7.0 gal | ||
| Surface Finish | Bead blasted | |||
| Non-Wetted Parts | Zinc-plated steel | |||
| Code Stamp | Code Stamp not available | |||
| Seal Material | Buna N™ Cover / Viton® Basket | |||
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
Key FLOWLINE Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.