FLOWLINE II
Stainless Steel Bag Filters for Heavy Duty Applications
Value Added Features
- Side inlet piping connection
- Outlet connection choices are bottom, side or loop
- Sizes for #01 single or #02 double-length filter bags
- Buna-N™ cover seal
- Buna-N™basket seal
- Stainless steel basket
- 2" NPT threaded or 2" RF 150-lb ANSI flanged connections
- Maximum operating pressure of 150 psi
- Maximum operating temperature of 250F
- Evacuation cover with swing bolt closures
- Heavy duty adjustable mounting legs
- Carbon steel, type 304 or 316 stainless steel construction
A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp
A FLOWLINE II stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including a one-piece body design, an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel restrainer basket for reduced pressure drop. FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a competitive price.
FLOWLINE II™ Stainless Steel Bag Filters .. a closer look
Hinged cover with swing bolt closure opens and closes quickly – and adjusts to different opening directions.

Heavy-duty, yet lightweight one-piece body construction.
FLOWLINE II Engineering Specifications
| Type No. | FBF2-0101 | FBF2-0102 | |||
| Style | Threaded | Flanged | Threaded | Flanged | |
| Filter Bag Size | #01 | #02 | |||
| Filter Area | 2.6 sq ft | 5.0 sq ft | |||
| Max. flow - Water* | 90 gpm | 180 gpm | |||
| Max Operating Press. | 150 psi | ||||
| Max Operating Temp. | 250F | ||||
| Standard Inlet/Outlet | 2" NPT | 2" 150#, RF ANSI | 2" NPT | 2" 150#, RF ANSI | 3" Flanged |
| Vent Ports 1/4" NPT | 2 | ||||
| Drain | SI/SO and Loop configurations have 2" NPT drain | ||||
| Number of Seals | 2 | ||||
| Mat'l of Construction | Carbon steel, stainless steel Type 304 or 316 | ||||
| Housing Weight - Dry | 30 lb | 43 lb | |||
| Filter Volume | 4.0 gal | 7.0 gal | |||
| Surface Finish | Bead blasted | ||||
| Non-Wetted Parts | Zinc-plated steel | ||||
| Code Stamp | Code Stamp not available | ||||
| Seal Material | Buna-N™ Cover / Buna-N™ Basket Seal | ||||
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
Eaton now offers the SPLASH GUARD option for added safety
Safety Benefits
- Helps protect operators from unexpected pressurized spray and discharge
- Reduces operator exposure to potentially hazardous material
- Provides additional eye and face protection
Read more about the new Splash Guard option for Flowline II .
Key FLOWLINE II Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.